??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Elettrotec
Description
FMX...VR - Oxygen Variable Area flow meter for panel mounting with regulating valve
Bill of material
FMX03VR10WV
Code
Version
Max flow rate
Fittings
W - S.S.316
Gasket material
V - FKM
Process connection
M10x1
Body material
Acrylic
Float material
Agate stone
Working pressure
1 bar
Minimum temperature
0 °C
Maximum temperature
60 °C
Accuracy
±4 %
Height
mm
Предварительные просмотры
3D
2D
Загрузка CAD-моделей