카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
FMQ010SL00A
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/fmq_asmtab.prj},{NB=FMQ010SL00A},{PC=FMQ},{CER=None},{ACC=±0.50% of rate ±2 mm/sec},{OFR=0.10 – 10 },{PT=0 - 100°C Process 0 - 130°C for 30 min. CIP},{AT=-25 - 60°C},{PL=0.1 - 17 bar abs DN10-DN100},{PFR=5 μS min. conductivity, water 20 μS min.},{SV=24 VDC +/- 10% Max. 2.5W (no display)/ Max. 3.0W with display},{OUT=(1) digital pulse output 24 VDC @20 mA, max. 1khz (1) 4-20mA active max. 500 ohms},{DIS=Graphic LCD 46 X23mm illuminated},{EC=(1) M12 Electrical Connections},{PRC=ASME Tri-Clamp®, DIN clamp, DIN Butt-weld},{MATFIN=316L SS},{MATL=PFA},{MATG=EPDM , silicone},{SF=<32 Ra max},{MATH=304 SS},{MATW=Polycarbonate},{W=4-15 kg},{CP=3-A compliant},{CL=CE, IP 67},{FTS=010},{DP=L},{M12CC=0},{FIT=0},{EL=A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
FMQ - FMQ Magnetic-Inductive Flow Meter
Bill of material
FMQ010SL00A
Part No.
FMQ010SL00A
Product Code
FMQ
Flow Tube Size
10 mm
15 mm
25 mm
32 mm
40 mm
50 mm
65 mm
80 mm
100 mm
10 mm
15 mm
25 mm
32 mm
40 mm
50 mm
65 mm
80 mm
100 mm
Certification
None
Display
Status Light
Display
Blind Stainless Steel Cap
Status Light
Display
Blind Stainless Steel Cap
M12 Connection/Communication
M12 Connector, 4 - Pin, Plastic
M12 Connector IO - Link, 4 - Pin, Stainless Steel
M12 Connector IO - Link With Switch Input, 5 - Pin, Stainless Steel
M12 Connector Without Switch Input, 4 - Pin, Stainless Steel
M12 Connector With Switch Input, 5 - Pin, Stainless Steel
M12 Connector, 4 - Pin, Plastic
M12 Connector IO - Link, 4 - Pin, Stainless Steel
M12 Connector IO - Link With Switch Input, 5 - Pin, Stainless Steel
M12 Connector Without Switch Input, 4 - Pin, Stainless Steel
M12 Connector With Switch Input, 5 - Pin, Stainless Steel
Fitting
Butt-weld
ASME clamp
DIN clamp
Butt-weld
ASME clamp
DIN clamp
Elastomer
EPDM
Silicone
EPDM
Silicone
A
3.54
인치
B
4.09450
인치
C
6.49
인치
D
2.33
인치
E
0.75
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성