FMP-170/0-L
Bimba Products
Pneumatic Actuators
Metric
Compact
Round Body
Powered by
CAD모델 선택
{bimba/pneumatic_actuators/metric/compact/round_body/fmp_asmtab.prj},{NB=FMP-170/0-L},{BORE1=38},{STROKEMIN=3.20},{STROKEMINA=0.00},{STROKEMINA1=6.40000000},{STROKEMAX=406.40},{A=66.4},{BA1=43.3},{BB=25.40},{C=56.0},{DD=4},{CPIL=5.00000000},{DC=8.71220000},{DCP=5.08000000},{DCD=55.54980000},{ED=17.8},{F=15.9},{GG=12.7},{H=12.0},{J=17.5},{JJ=11.1},{K=6.4},{KK1=18.80},{LDP=8.20420000},{LP=3.17500000},{LPDP=18.28800000},{TD=39.72560000},{TDDP=8.08},{TD1=39.59860},{TD2=39.70020},{TDIN=38.17620},{LSF=0.00000000},{LSFDP=0.00000000},{BC1=22.35200},{BC2=38.10000},{BC3=54.10200},{BC4=69.85000},{STROKEA=0.00},{STROKEB=0.00},{MNTR=},{MNTF=},{EE=},{EEL=0.00},{RT=},{G=},{FS=L},{M=},{PPF=},{PPR=},{TO=},{STPT1=},{STPT2=},{STPT3=},{STPT4=},{W=},{Y=},{RP=},{CB=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Bimba Products
Description
FMP - Metric Bimba FMP Cylinders
Bill of material
FMP-170/0-L
Part No.
FMP-170/0-L
FMP-170/0-L
Accessories Part No.
(NO ACCESSORIES)
Bore Size
38 (17)
38 (17)
mm
Stroke A
mm
값 입력 STROKEA
Stroke A
mm
cm
inch
ft
확인
Stroke B
mm
값 입력 STROKEB
Stroke B
mm
cm
inch
ft
확인
Acting
Double Acting Multiple Position, Single End Rod [FMP]
Rear End Cap Mounting Style
Standard Counterbored Mounting Holes
Pivot Mount [1]
Pivot Mount 90 Deg. from Standard [1N]
Threaded Mounting Holes, Rear [3 or 3R]
Screw Clearance Holes, Rear [4 or 4R]
Standard Counterbored Mounting Holes
Pivot Mount [1]
Pivot Mount 90 Deg. from Standard [1N]
Threaded Mounting Holes, Rear [3 or 3R]
Screw Clearance Holes, Rear [4 or 4R]
Front End Cap Mounting Style
Standard Counterbored Mounting Holes
Threaded Mounting Holes, Front [3 or 3F]
Screw Clearance Holes, Front [4 or 4F]
Standard Counterbored Mounting Holes
Threaded Mounting Holes, Front [3 or 3F]
Screw Clearance Holes, Front [4 or 4F]
Rod Extension
Standard Rod Extension
Extra Rod Extension [EE]
Standard Rod Extension
Extra Rod Extension [EE]
Rod Extension
0.00
0.00
mm
Rod End Style
Standard Coarse Female Thread M10 x 1.5
Fine Female Thread M10x1.25 [FTF]
Male Rod End (Coarse) M10 [MT]
Male Rod End (Fine) M10x1.25 [MTF]
Non-Threaded Rod [NT]
Standard Coarse Female Thread M10 x 1.5
Fine Female Thread M10x1.25 [FTF]
Male Rod End (Coarse) M10 [MT]
Male Rod End (Fine) M10x1.25 [MTF]
Non-Threaded Rod [NT]
Lubrication
Standard Lube
Magnalube® Grease [G]
Standard Lube
Magnalube® Grease [G]
Seal Option
Low Friction Lip Seal [L]
Low Friction Lip Seal [L]
Magnetic Position Sensing
N/A
N/A
Front Port Position
Standard (ports in line, position #1)
Rotated 90° CW (position #2) [P2]
Rotated 180° (position #3) [P3]
Rotated 90° CCW (position #4) [P4]
Standard (ports in line, position #1)
Rotated 90° CW (position #2) [P2]
Rotated 180° (position #3) [P3]
Rotated 90° CCW (position #4) [P4]
Rear Port Position
Standard (ports in line, position #5)
Rotated 90° CW (position #6) [P6]
Rotated 180° (position #7) [P7]
Rotated 90° CCW (position #8) [P8]
Standard (ports in line, position #5)
Rotated 90° CW (position #6) [P6]
Rotated 180° (position #7) [P7]
Rotated 90° CCW (position #8) [P8]
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [Q]
High Temp 0° to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [Q]
High Temp 0° to 400°F (-18° to 205°C) [V]
Additional Switch Track (Position 1) [T1]
N/A
N/A
Additional Switch Track (Position 2) [T2]
N/A
N/A
Additional Switch Track (Position 3) [T3]
N/A
N/A
Additional Switch Track (Position 4) [T4]
N/A
N/A
Rod Wiper Option
Without Wiper
With Wiper [W]
Without Wiper
With Wiper [W]
Body Coating
Non-Coated (Standard)
Molycoated [Y]
Non-Coated (Standard)
Molycoated [Y]
Rod Pivot
Without Rod Pivot
RP-3
Without Rod Pivot
RP-3
Clevis Bracket
N/A
N/A
Aa
66.4
66.4
mm
Ba
62.4
62.4
mm
C
56.0
56.0
mm
DD
4
4
mm
D
M5
M5
E Standard
M10
M10
E Fine
M10x1.25
M10x1.25
E Depth
17.8
17.8
mm
F
15.9
15.9
mm
G
12.7
12.7
mm
H
12.0
12.0
mm
J
17.5
17.5
mm
JJ
11.1
11.1
mm
K
6.4
6.4
mm
L
G1/8
G1/8
Q
-
mm
R
-
S
-
mm
T
-
mm
U
-
mm
W
-
mm
X
-
mm
Y
-
mm
Z
-
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성