??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMI-R - Magnetic-Inductive Flow Meter FMI
Bill of material
FMI-R / DINA / 010 / SS / XX / X / DC / X
Part no.
FMI-R getrennte Ausführung
Pipe standard
Nominal size process connection
Process connection
Finish
Fixed value
X
Power supply
Electrical connection
B
104 mm
D
90 mm
H
201 mm
LE
152.0 mm
L
25.5 mm
DN
10 mm
Previews
3D
Dimension
2D
Download CAD models