??
Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
UFI Filters
Description
FMA-LFM - Suction Filter
Bill of material
FMA22B08XNMF33WX
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
Not available kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
Accessory 2
X = no accessory available
Max Working Pressure
0.7 Mpa
Description
Suction or low pressure inline filter
Head
Aluminium alloy
Bowl
Cold formed steel
Qmax
600 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FMA_Ufi_Hyd.pdf
D1
Inch
H1
mm
H2
mm
H3
mm
L1
mm
D2
mm
H4
mm
L2
mm
D3
mm
L3
mm
H5
mm
R
mm
Previews
3D
Dimension
2D
Download CAD models