??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
FM Kit - ELESA-Fast mounting kit
Bill of material
Fast mounting kit Kit Fast Mounting HCX.76-M10
Code
Description
d1
mm
h1 min traduzione mancante
1.5 mm
h1 max traduzione mancante
4.7 mm
With O-Ring
4.7 mm
With O-Ring
6.3 mm
Maximum tightening torque
7 Nm
Previews
3D
Dimension
2D
Download CAD models