??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Flush Grid Modular Belt with Flight - T-2000 Series
Bill of material
T-2000 Flush Grid Modular Belt with Flight-N:0-Y:2-E:1-H:10-M:25.4
Model
T-2000 Flush Grid Modular Belt with Flight
Apply to
Mainly suitable for light duty elevating and conveying
The multiply of standard modular belt width
Modular belt width
152.4 mm
Standard Height of Flight and sidewall
Progress option
Modular belt length : L=2Y*27.94
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and cleat
Modular belt width
Standard Modular belt Width: W=152.4+76.2*N
Previews
3D
2D
Download CAD models