??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS400-1358-TF
Bill of material
FLS400-1358-TF
Part Number
FLS400-1358-TF
Description
Industrial Cover Kit with TOP FAN AC-DC Power Supply, Power 400W, Output 58VDC, 6.90A, Input 85-264VAC, JST Header
Power
400 W
Output Voltage
58 VDC
Output Current
6.9 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
5.29 x 3.04 x 3.24 Inch
Number of Outputs
1
Connector
JST
Package
Cover Kit with Top FAN
Previews
3D
2D
Download CAD models