??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS400-1330-SF
Bill of material
FLS400-1330-SF
Part Number
FLS400-1330-SF
Description
Industrial Cover Kit with SIde FAN AC-DC Power Supply, Power 400W, Output 30VDC, 13.30A, Input 85-264VAC, JST Header
Power
400 W
Output Voltage
30 VDC
Output Current
13.3 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
5.32 x 4.29 x 1.97 Inch
Number of Outputs
1
Connector
JST
Package
Cover Kit with Side FAN
Previews
3D
2D
Download CAD models