??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-2312
Bill of material
FLS250-2312
Part Number
FLS250-2312
Description
Industrial Open Frame AC-DC Power Supply, Power 216W, Output 12VDC, 18A |5V,0.5A STND BY|RMT ON-OFF|PGPF| Input 85-264VAC, JST Header
Power
216 W
Output Voltage
12 VDC
Output Current
18 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
Number of Outputs
2
Connector
JST
Package
Open Frame
Previews
3D
2D
Download CAD models