??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1048
Bill of material
FLS250-1048
Part Number
FLS250-1048
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 48VDC, 7.20A, Input 85-264VAC, Molex Screw
Power
350 W
Output Voltage
48 VDC
Output Current
7.2 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
Number of Outputs
1
Connector
Molex Header
Package
Open Frame
Previews
3D
2D
Download CAD models