??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1015
Bill of material
FLS250-1015
Part Number
FLS250-1015
Description
Industrial Open Frame AC-DC Power Supply, Power 300W, Output 15VDC, 20A, Input 85-264VAC, Molex Screw
Power
300 W
Output Voltage
15 VDC
Output Current
20 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
Number of Outputs
1
Connector
Molex Header
Package
Open Frame
プレビュー
3D
2D
ダウンロード(CADデータ)