目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FLQA 50
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Gas spring accessories
Bases and Flanges
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/accessori_per_cilidri/basi_e_flange/flqa_asmtab.prj},{NB=FLQA 50 (BORDIGNON)},{CAT=BORDIGNON},{MOD=TGS2000},{A=70},{B=56.5},{C=53},{D=50.5},{E=9.0},{F=13},{G=-},{H=-},{J=5},{K=3},{FIG=-},{L=5.5},{P=11.7},{N=6.5},{Z=35.5},{Y=55.4},{PPATH=flqa/flqa_asmtpl.prj},{DSIMG=_templates/images/back_bot},{MODSF=FLQA.50},{MODBORD=FLQA 50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bordignon
Description
FLQA - COLLAR FLANGE CUSTOMIZED STANDARD
Bill of material
FLQA 50
Codice
FLQA 50
FLQA 50
For models
TGS2000
TGS2000
A
70
70
mm
B
56.5
56.5
mm
C
53
53
mm
D
50.5
50.5
mm
E
9.0
9.0
mm
F
13
13
mm
G
-
mm
H
-
mm
FIG
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型