??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FLPSTTA, FGLPSTTA, FBLPSTTA, FSLPSTTA, FHLPSTTA, FCLPSTTA - Locating Pins Straight Round - Tapped - D Configurable
Bill of material
FLPSTTAP-D5.01-L10.0-E0.5-A15
Part Number
Material
Surface Treatment
Hardness
D Tolerance
D 0.01mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A Selection
deg
M (Coarse)
M2
l
3 mm
Insertion Guide Machining
Air Vent
Unilateral Tolerance Change
l1 1mm Increment
mm
Previews
3D
2D
Download CAD models