??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FLPSTA, FGLPSTA, FBLPSTA, FSLPSTA, FHLPSTA, FCLPSTA - Locating Pins - Straight, Tapered - Press Fit - D Configurable
Bill of material
FLPSTAP-D1.01-L3.0-E0.5-A15
Part Number
Material
Surface Treatment
Hardness
D Tolerance
D 0.01mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
A Selection
deg
C
0.1 mm
Tapping
MH (Coarse Thread)
0
l2
0
Insertion Guide
Air Vent
Unilateral Tolerance Change
l1 1mm Increment
mm
Previews
3D
2D
Download CAD models