??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flow Grippers SCG - SAUG-SCG 50 SI-HD
Bill of material
SCHMALZ 10.01.30.00593 SAUG-SCG 50 SI-HD
Name
10_01_30_00593
NNCUSTOM
SAUG-SCG 50 SI-HD
NTCUSTOM
Sauggreifer (rund)
NBCUSTOM
SAUG-SCG 50 SI-HD
LINACUSTOM
SAUG-SCG 50 SI-HD
Order number
10.01.30.00593
D1
51 mm
Dmax(S)
51.5 mm
Ds
50.3 mm
G1
M37x1-IG
H
31.5 mm
LG1
5 mm
Z
4.2 mm
Baugröße
50
Faltenanzahl
0
Saugerwerkstoff
Silikon SI-HD
Weight
16.7 g
Previews
3D
Dimension
2D
Download CAD models