??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 60 SF G1/8-IG
Bill of material
SCHMALZ 10.01.01.12641 SBS 60 SF G1/8-IG
Name
10_01_01_12641
NNCUSTOM
SBS 60 SF G1/8-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 60 SF G1/8-IG
LINACUSTOM
SBS 60 SF G1/8-IG
Order number
10.01.01.12641
B
61.6 mm
D
60 mm
G1
G1/8"-IG
G2
M4-IG
G3
G1/8"-IG
H
17 mm
H1
17.5 mm
LG1
5 mm
LG2
6 mm
LG3
6 mm
X1
45 mm
Haltekraft
13 N
Luftverbrauch
9 mł/h
Luftverbrauch
150 l/min
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
Weight
118 g
Previews
3D
Dimension
2D
Download CAD models