??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 40 SF G1/8-IG
Bill of material
SCHMALZ 10.01.01.12638 SBS 40 SF G1/8-IG
Name
10_01_01_12638
NNCUSTOM
SBS 40 SF G1/8-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 40 SF G1/8-IG
LINACUSTOM
SBS 40 SF G1/8-IG
Order number
10.01.01.12638
B
41 mm
D
40 mm
G1
G1/8"-IG
G2
M4-IG
G3
G1/8"-IG
H
17 mm
H1
17.5 mm
LG1
5 mm
LG2
6 mm
LG3
6 mm
X1
32 mm
Haltekraft
6.5 N
Luftverbrauch
6 mł/h
Luftverbrauch
100 l/min
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
Weight
51 g
Previews
3D
Dimension
2D
Download CAD models