??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 30 HF M5-IG
Bill of material
SCHMALZ 10.01.01.12651 SBS 30 HF M5-IG
Name
10_01_01_12651
NNCUSTOM
SBS 30 HF M5-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 30 HF M5-IG
LINACUSTOM
SBS 30 HF M5-IG
Order number
10.01.01.12651
B
32 mm
D
30 mm
G1
M5-IG
G2
M4-IG
G3
M5-IG
H
17 mm
H1
17.5 mm
LG1
5 mm
LG2
6 mm
LG3
6 mm
X1
22 mm
Haltekraft
5 N
Luftverbrauch
8.4 mł/h
Luftverbrauch
140 l/min
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
Weight
30.5 g
Previews
3D
Dimension
2D
Download CAD models