??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 120 SF G1/8-IG
Bill of material
SCHMALZ 10.01.01.13136 SBS 120 SF G1/8-IG
Name
10_01_01_13136
NNCUSTOM
SBS 120 SF G1/8-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 120 SF G1/8-IG
LINACUSTOM
SBS 120 SF G1/8-IG
Order number
10.01.01.13136
B
121.5 mm
D
120 mm
G1
G1/8"-IG
G2
M4-IG
G3
G1/8"-IG
H
17 mm
H1
17.4 mm
LG1
5 mm
LG2
10 mm
LG3
6 mm
X1
105 mm
Haltekraft
89 N
Luftverbrauch
13.5 mł/h
Luftverbrauch
225 l/min
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
Weight
390 g
Previews
3D
Dimension
2D
Download CAD models