??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 120 HF G1/8-IG
Bill of material
SCHMALZ 10.01.01.13139 SBS 120 HF G1/8-IG
Name
10_01_01_13139
NNCUSTOM
SBS 120 HF G1/8-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 120 HF G1/8-IG
LINACUSTOM
SBS 120 HF G1/8-IG
Order number
10.01.01.13139
B
121.5 mm
D
120 mm
G1
G1/8"-IG
G2
M4-IG
G3
G1/8"-IG
H
17 mm
H1
17.4 mm
LG1
5 mm
LG2
10 mm
LG3
6 mm
X1
105 mm
Haltekraft
104 N
Luftverbrauch
25.2 mł/h
Luftverbrauch
420 l/min
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
Weight
390 g
Previews
3D
Boyut
2D
CAD modeli indir