??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FLNNA, FLNND, FTLNNA, FTLNND, FSLNNA, FSLNND, FCLNNA, FCLNND - Locating Pins for Fixtures - Precision Grade, Configurable - No Shoulder - Threaded - No Surface Treatment
Bill of material
FLNNA6-P8.0-B2.0-L5
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
l1
mm
R
mm
W
0.0 mm
e
mm
Wear Groove Alterations
Flat Position
Flat Machining
Tip Angle Change
RC
deg
Relief
Previews
3D
Dimension
2D
Download CAD models