??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
FLHC - Flexible Clamps - High Torque
Bill of material
FLHC12-8
Part No.
Material
Low Carbon Steel
Surface Treatment
Electroless Nickel Plating
Material of Toothed Washer
SK5
Surface Treatment of Toothed Washer
Electroless Nickel Plating
D
mm
D1 Size Code
8
D1 Range of Clamping
Dia. 8~12 mm
W
mm
E
mm
P1 (Min)
mm
P2 (Max)
mm
L Max
mm
l
mm
t1
2 mm
t2
1.6 mm
Previews
3D
Dimension
2D
Download CAD models