??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Flexidyne Couplings - Flexidyne
Bill of material
70Cx1/2x1/2-H
Part Number
Coupling Size
Bore Range of Bushing (Motor)
Bore Range of Bushing (Driven)
Max.RPM
1800
Weight (Coupling Less Bushings)
lbs
Mechanism (Includes Disc) Part Number
Size
Poly-Disc Flange - Type H/Type F
Poly-Disc Flange (Type H) Part No.
Poly-Disc Flange (Type F) Part No.
Not Available
Bush No. - Motor End
Bush No. - Driven End
Replacment Poly-Disc Part Number
Motor - Taper-Lock Part Number
Driven - Taper-Lock Part Number
A
Inch
B
Inch
C
Inch
D (X End)
Inch
D (Y End)
Inch
E
Inch
F
Inch
G
Inch
X End
Y End
Previews
3D
Dimension
2D
Download CAD models