??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Flat top modular belt with Gap Flight - T-2000 Series
Bill of material
T-2000 Flat top modular belt with Gap Flight-N:0-Y:2-H:10-E:1-M:25.4-C:20
Model
T-2000 Flat top modular belt with Gap Flight
Series
T-2000 Series
Apply to
Mainly used for sorting various kinds of products.
The multiply of standard modular belt width
Modular belt width
152.4 mm
Progress option
Standard Flight Height
The multiply of standard pitch
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and cleat
The distance between one Row Cleats
Modular belt width
Standard Modular belt Width: W=152.4+76.2*N
プレビュー
3D
2D
ダウンロード(CADデータ)