??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Flat top modular belt+ Curve flight+ Sidewall W=228.6 - T-2000 Series
Bill of material
T-2000 flat top modular belt+ Curve flight+ Sidewall-228.6-2-50-25.4
Model
T-2000 flat top modular belt+ Curve flight+ Sidewall
Apply to
Mainly suitable for application in various bottle cap lifting conveyors.
Modular Belt material
Polyoxymethylene (POM), operating temperature -30°C°~+90°C
Modular Belt width
228.6 mm
Flight height
Y
Modular Belt length requirements L : 2*P*Y
111.76
E
The centre distance between two cleats : K=2*P*E
55.88
Pitch
27.94
Belt side to Curve Flight Side distance
25.4
Previews
3D
2D
Baixar modelos em CAD