??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 85 NK-45 M10x1.25-IG E
Bill of material
SCHMALZ 10.01.01.12209 SHF 85 NK-45 M10x1.25-IG E
Name
10_01_01_12209
NNCUSTOM
SHF 85 NK-45 M10x1.25-IG E
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 85 NK-45 M10x1.25-IG E
LINACUSTOM
SHF 85 NK-45 M10x1.25-IG E
Order number
10.01.01.12209
d2
62 mm
Dmax(S)
89 mm
Ds
85 mm
G1
M10x1.25-IG
H
18.1 mm
LG1
10 mm
Z
4 mm
Saugkraft
198 N
Volumen
24.5 cmł
Baugröße
85
Saugerwerkstoff
Naturkautschuk NK
Weight
81.8 g
Previews
3D
Dimension
2D
Download CAD models