??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 50 NK-45 N041 MOS
Bill of material
SCHMALZ 10.01.01.11688 SHF 50 NK-45 N041 MOS
Name
10_01_01_11688
NNCUSTOM
SHF 50 NK-45 N041 MOS
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 50 NK-45 N041 MOS
LINACUSTOM
SHF 50 NK-45 N041 MOS
Order number
10.01.01.11688
d
7.5 mm
d1
17 mm
d2
21 mm
Dk
17 mm
Dmax(S)
55 mm
Ds
52 mm
H
22.2 mm
H2
12.8 mm
H3
14.3 mm
Z
3 mm
Saugkraft
90 N
Querkraft
95 N
Volumen
7.24 cmł
Werkstückradius (min) (konvex)
41 mm
Baugröße
50
Nippel
N 041
Saugerwerkstoff
Naturkautschuk NK
Weight
15.7 g
Previews
3D
Dimension
2D
Download CAD models