目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.00106 PFYN 60 SI-55 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_00106.prj},{NB=SCHMALZ 10.01.01.00106 PFYN 60 SI-55 G1/4-IG},{NAME=10_01_01_00106},{INAME=10_01_01_00106},{SHA256=m8epC+jDeopAElE5ynNbzlfKu1vLImj+eh46hnNbdvA=},{NNCUSTOM=PFYN 60 SI-55 G1/4-IG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 60 SI-55 G1/4-IG},{LINACUSTOM=PFYN 60 SI-55 G1/4-IG},{ARTNR=10.01.01.00106},{C124=5.5},{C1688=64},{C614=60},{C132=G1/4\"-IG},{C117=39},{C133=11},{C140=17},{C171=4.7},{C556=125},{C683=10},{C462=100},{C455=6},{C946=60},{C191=N 009},{C444=Silikon SI},{C445=55},{C575=36.9},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 60 SI-55 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00106 PFYN 60 SI-55 G1/4-IG
Name
10_01_01_00106
NNCUSTOM
PFYN 60 SI-55 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 60 SI-55 G1/4-IG
LINACUSTOM
PFYN 60 SI-55 G1/4-IG
Order number
10.01.01.00106
dn
5.5
mm
Dmax(S)
64
mm
Ds
60
mm
G1
G1/4"-IG
H
39
mm
LG1
11
mm
SW1
17
mm
Z
4.7
mm
Saugkraft
125
N
Volumen
10
cmł
Werkstückradius (min) (konvex)
100
mm
Schlauchinnendurchmesser (empf.)
6
mm
Baugröße
60
Nippel
N 009
Saugerwerkstoff
Silikon SI
Werkstoffhärte
55
°Sh
Weight
36.9
g
Faltenanzahl
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型