??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG VU1 - Spare Parts for PFYN VU1 - PFG 95 VU1-72 N012
Bill of material
SCHMALZ 10.01.01.00430 PFG 95 VU1-72 N012
Name
10_01_01_00430
NNCUSTOM
PFG 95 VU1-72 N012
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 95 VU1-72 N012
LINACUSTOM
PFG 95 VU1-72 N012
Order number
10.01.01.00430
d
12 mm
d1
25 mm
Dk
31 mm
Dmax(S)
101 mm
Ds
95 mm
H
25 mm
H2
12 mm
H3
16.5 mm
Z
6 mm
Baugröße
95
Saugerwerkstoff
Vulkollan VU1
Saugkraft
350 N
Volumen
43.702 cmł
Werkstückradius (min) (konvex)
140 mm
Werkstoffhärte
72 °Sh
Weight
58 g
Previews
3D
Dimension
2D
Download CAD models