??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG VU1 - Spare Parts for PFYN VU1 - PFG 80 VU1-72 N012
Bill of material
SCHMALZ 10.01.01.00426 PFG 80 VU1-72 N012
Name
10_01_01_00426
NNCUSTOM
PFG 80 VU1-72 N012
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 80 VU1-72 N012
LINACUSTOM
PFG 80 VU1-72 N012
Order number
10.01.01.00426
d
12 mm
d1
25 mm
Dk
52.3 mm
Dmax(S)
86 mm
Ds
80 mm
H
25 mm
H2
12 mm
H3
17.5 mm
Z
6 mm
Baugröße
80
Saugerwerkstoff
Vulkollan VU1
Saugkraft
260 N
Volumen
31.392 cmł
Werkstückradius (min) (konvex)
100 mm
Werkstoffhärte
72 °Sh
Weight
34.8 g
Previews
3D
Boyut
2D
CAD modeli indir