??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG VU1 - Spare Parts for PFYN VU1 - PFG 50 VU1-72 N011
Bill of material
SCHMALZ 10.01.01.00424 PFG 50 VU1-72 N011
Name
10_01_01_00424
NNCUSTOM
PFG 50 VU1-72 N011
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 50 VU1-72 N011
LINACUSTOM
PFG 50 VU1-72 N011
Order number
10.01.01.00424
d
8 mm
d1
13 mm
Dk
18 mm
Dmax(S)
53 mm
Ds
49 mm
H
17 mm
H2
8 mm
H3
11 mm
Z
4.5 mm
Baugröße
50
Saugerwerkstoff
Vulkollan VU1
Saugkraft
95 N
Volumen
6.912 cmł
Werkstückradius (min) (konvex)
75 mm
Werkstoffhärte
72 °Sh
Weight
7 g
Previews
3D
Dimension
2D
Download CAD models