??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hugro
Description
Flanschwinkel (Pg, 2fach) - Zink-Druckguss mit 2xPG Innengewinde
Bill of material
HUGRO 322.162
Article number
322.162
Thread
PG 16
F
16 mm
C
70 mm
B
91 mm
L
34.5 mm
D
5.5 mm
N
58 mm
T
79 mm
J
6 mm
P
49 mm
U
58 mm
G
67 mm
K
8 mm
S
18.5 mm
O
37 mm
Material
Zinc pressure casting,
Custom tariff number
79070000
Weight per piece
0.280 kg
Anteprime
3D
2D
Download modelli CAD