??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hugro
Description
Flanschwinkel (metrisch, 2fach) - Zink-Druckguss mit 2xM Innengewinde
Bill of material
HUGRO 322.202
Article number
322.202
Thread
M 20x1.5
Cable
mm
Wrench size
20 mm
A
22.2 mm
C
76.8 mm
B
91 mm
L
34.5 mm
D
5.5 mm
N
58 mm
T
79 mm
J
6 mm
P
49 mm
U
57 mm
G
67 mm
K
8 mm
S
18.5 mm
O
37 mm
Material
Zinc pressure casting,
Custom tariff number
79070000
Weight per piece
0.297 kg
Previews
3D
2D
Download CAD models