AG3F28N200L-BLQ020T2
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless DC gearmotor APQ Series
Parallel shaft (AG3 series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_dc_gm_apq_series/parallel_shaft_ag3_series/flange_mount_asmtab.prj},{NB=AG3F28N200L-BLQ020T2},{RO=3-Phase 0.2kW},{FN=28},{BRAKE=Yes},{RVIS=1/200},{ACC=L : 30 minutes},{TYPE=Flange type},{GEARHEAD=GF28},{SPACER=SP028E4},{MOTOR=BL020},{MOTOREND=BL-0102-Q},{OC=AG3F28N},{OC1=-BLQ020T2},{OS=28.0},{CP=0.2kW},{RX='120','1/120','160','1/160','200','1/200'},{PPATH=g3_asmtpl.prj},{VERS=2},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 112
HELP_VARIABLE
Company
NISSEI Corporation
Description
Flange mount
Bill of material
AG3F28N200L-BLQ020T2
Rated output
3-Phase 0.2kW
3-Phase 0.2kW
Frame number
28
28
Brake
Yes
Yes
Ratio
1/200
1/200
Accuracy
L: 30 minutes
N : Normal
L: 30 minutes
N : Normal
Order number
AG3F28N200L-BLQ020T2
AG3F28N200L-BLQ020T2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型