H2F22H25-WB01TMAEN
Brother Gearmotors
For BIC
Standard gearmotor
Waterproof gearmotor
Right angle shaft (H2 series)
L shaft
Powered by
CAD모델 선택
{brother/for_bic/standard_gearmotor_for_bic/waterproof_gearmotor_bic/right_angle_shaft_h2_series/l_shaft_w/h2_bic_l_shaft_flange_w_asmtab.prj},{NB=H2F22H25-WB01TMAEN},{VT=575 60(V/Hz)},{MCT=0.1kW},{INFO=Infotext},{B=Waterproof,w/o Brake},{OS=22},{TBT=With terminal box},{PTB=},{INFO1=Infotext},{CNSORDERNO=H2F22H25-WB01TMAEN},{ORDERNO=-},{MS=Standard},{MT=Waterproof},{TYPE=L type},{MODTYPE=Flange},{GH=HF22L},{KEY=22},{KEY1=1},{SPC=-},{GHL=122.0},{M=MD-T010},{FC=MD-T010W},{MFC=115.0},{TI=MD_E-BOX},{TL=237.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 168
HELP_VARIABLE
Company
Brother Gearmotors
Description
Flange Mount
Bill of material
H2F22H25-WB01TMAEN
Voltage
575 60(V/Hz)
575 60(V/Hz)
Motor capacity
0.1kW
0.1kW
Infotext
Infotext
Brake
Waterproof,w/o Brake
Waterproof,w/o Brake
Ratio
1/25
1/25
Output shaft
22
Terminal box
E-BOX
Position of Terminal box
Standard
H6: Cord @ 6 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6H3:TB @ 6 o'Clock, Cord @ 3 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Standard
H6: Cord @ 6 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6H3:TB @ 6 o'Clock, Cord @ 3 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Infotext
Infotext
Order number
H2F22H25-WB01TMAEN
H2F22H25-WB01TMAEN
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성