G3F40S600-WB02TEVEV4
Brother Gearmotors
For BIC
Standard gearmotor
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD모델 선택
{brother/for_bic/standard_gearmotor_for_bic/waterproof_gearmotor_bic/parallel_shaft_g3_series/g3_bic_flange_w_asmtab.prj},{NB=G3F40S600-WB02TEVEV4},{VT=415/440/480 50/50/60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Waterproof,400V with Brake},{OS=40},{TBT=MD_E-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=G3F40S600-WB02TEVEV4},{ORDERNO=-},{MS=Standard},{MT=Waterproof},{TYPE=Flange},{GH=GF40},{KEY=40},{KEY1=1},{SPC=SP040E2},{GHL=260.5},{MR=GH020},{M=MD-T020},{FC=MD-T020BW},{MFC=220.5},{TI=MD_E-BOX},{TL=481.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 588
HELP_VARIABLE
Company
Brother Gearmotors
Description
Flange Mount
Bill of material
G3F40S600-WB02TEVEV4
Voltage
415/440/480 50/50/60(V/Hz)
415/440/480 50/50/60(V/Hz)
Motor capacity
0.2kW
0.2kW
Brake
Waterproof,400V with Brake
Waterproof,400V with Brake
Ratio
1/600
1/600
Output shaft
40
40
Terminal box
E-BOX
Position of Terminal box
Standard
H6: Cord @ 6 o'Clock
H3: Cord @ 3 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Standard
H6: Cord @ 6 o'Clock
H3: Cord @ 3 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Order number
G3F40S600-WB02TEVEV4
G3F40S600-WB02TEVEV4
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성