??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Funken
Description
Flange - HoKa Flange without sockets
Bill of material
Flange PP, inner diameter = 450 - 10008554(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Diameter
mm
Diameter
mm
Diameter
mm
Number of holes
Diameter
9.5 mm
Thickness
12 mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models