目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
A180FL-30
igus
iglidur®
iglide® Flange Bearing
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_flanschlager/iglidur_flanschlager.prj},{NB=A180FL-30},{ARTNR=A180FL-30},{INFO=INFO},{BEZ=Flanschlager},{D1=30},{D2=34},{D3=90},{D4=36},{D5=40},{D6=8.5},{D7=66},{B1=10},{B2=3},{B3=2},{R=10.0},{CNSMAT=iglidur® A180},{COLOR=1.00,1.00,1.00,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
igus
Description
Two hole flange bearings, Form FL - maintenance free two hole flange bearings
Bill of material
A180FL-30
Part no.
A180FL-30
A180FL-30
Info PDF
INFO
Description
Flange Bearings
Inside diameter
30
30
mm
Diameter
34
34
mm
Flange diameter
90
90
mm
Diameter
36
36
mm
Diameter
40
40
mm
Diameter
8.5
8.5
mm
Length
66
66
mm
Overall length
10
10
mm
Flange thickness
3
3
mm
Length
2
2
mm
Radius
10.0
10.0
mm
Material
iglidur® A180
iglidur® A180
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型