??
Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
Misumi
Description
FLANA, FLAND, FTLANA, FTLAND, FSLANA, FSLAND, FCLANA, FCLAND - Locating Pins for Fixtures - Precision Grade, Configurable - Shouldered - Threaded - No Surface Treatment
Bill of material
FLANA6-P3.0-B2.0-L5-T2.0
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
l1
mm
H
mm
R
mm
M (Coarse)
W
0.0 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
SC 1mm Increment
mm
Tip Angle Change
RC
deg
Relief
Upper Relief Radius Change
RTC
mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)