??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
FL40-F - Flat fiRe
Bill of material
FL40-F-96in.(AW1000RW26AW1000IW) (400)
Profile
Flat fiRe
Product Range
FL40-F
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Vertical
Panel Thickness
4.5 Inch
Core Type
PIR
R value (75 degF mean)
31.44 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.032 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
Mesa
Exterior Gauge
22ga
Exterior Texture
Standard Embossed
Exterior Finish
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés