??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
HellermannTyton
Description
FKH-Series
Bill of material
HellermannTyton 151-16300
Identification
Manufacturer Type Description
Version
mm
Short Description
flat ribbon cables clip, black
Material
Polyamide 6.6 high impact modified (PA66HIR)
Colour
Black (BK)
Fixing hole Ø FH
3.1 mm
Length L
mm
Number of content units per order unit
100
Minimum order quantity
100
Width (W)
25.0 mm
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Width (W2)
22.0 mm
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)