??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
FK-PZ1_BPZ:FK-PZ1
Bill of material
BPZ:FK-PZ1
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Level of detail
Type (ASN)
FK-PZ1
Product feature
Fire station (AT)
Width
93 mm
Depth
16 mm
Height
28 mm
mass (net)
0.040 kg
LINK
http://www.siemens.com/btproduct?BPZ:FK-PZ1
Manufacturer’s reference number
BPZ:FK-PZ1
Datanorm number
BPZ:FK-PZ1
GTIN number
4047625019549
Description text
6-way control ball valvel, male thread, PN16, DN10
Quantity units
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20220421
ETIM Classcode
EC000200
ETIM Classname
Fitting with 2 connections
IfcAsExport
Omniclass number
23-19 25 13 21 17
Omniclass title
Fittings
Uniclass code
Previews
3D
Characteristics Graph
2D
Download CAD models