??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FJXL, FJXLS - Floating Connector - Extra Short Type Vertical Mounting - Female Thread
Bill of material
FJXL8-1.25
Part No.
Material of Body
Surface Treatment of Body
Black Oxide
Material of Cover
1045 Carbon Steel
Surface Treatment of Cover
Black Oxide
Material of Joint
1045 Carbon Steel
Surface Treatment of Joint
Black Oxide
Hardness of Joint
35~45 HRC
Material of Spring
304 Stainless Steel - WPB
Material of Washer
304 Stainless Steel
Surface Treatment of Washer
Nitriding Treatment
Hardness of Washer
600HV~
M-Pitch
L1
mm
L2
mm
L3
mm
L4
mm
A
mm
B
mm
C
mm
D
mm
E
mm
d
mm
Allowable Eccentric Distance
mm
Maximum Torque Used Tensile Comporession
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models