??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FJPZSFA, MFPZSFA, DFPZSFA, FKPZSFA, FJPZSDFA, MFPZSDFA, FKPZSDFA - Locating Pins -Small Head Plastic- Flat/P, L and B Dimension Configurable
Bill of material
FJPZSFA4-P2.00-L4-B2.0
Part No.
Head Shape
Type
FJPZSFA
Material
Color of Material
Black
D
mm
D Dimension Tolerance m6
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
l
mm
Previews
3D
Dimension
2D
Download CAD models