??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FJPYQ, MFPYQ, DFPYQ, FKPYQ, FJPDYQ, MFPDYQ, FKPDYQ - Locating Pins -Large HeadPlastic- Tapped Sphere/P/L/Dimension Configurable
Bill of material
FJPYQ6-P6.50-L6-B2.0
Part No.
Pin Shape
Material
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse Thread)
l2
mm
(W)
mm
Thread Insert
Previews
3D
Dimension
2D
Download CAD models