??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
FJMA, FJMAS, FJMASS - Floating Joints - Male Thread - Standard Type
Bill of material
FJMA8
Part No.
Material of Mount Flange
Hardness of Mount Flange
50~55HRC
Surface Treatment of Mount Flange
Black Oxide
Material of Cylinder Connector
1045 Carbon Steel
Hardness of Cylinder Connector
45~50HRC Surface Induction Hardening
M
MxPitch
A
mm
D1
mm
D2
mm
t
mm
F
mm
P.C.D.
mm
d
mm
d1
mm
H1
mm
F Cylinder Connector
mm
L
mm
D
mm
H
mm
T
mm
W
mm
L1
mm
SR
mm
Allowable Eccentric Distance
mm
Flange Cut
K
0 mm
Previews
3D
Dimension
2D
Download CAD models