??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FJKM, FJKMR, FJKMB, FJKBA - Foot Jack Bolts - Flanged Tip Sphere
Bill of material
FJKM16-80
Part No.
Type Selection
Material
1045 Carbon Steel
Hardness
50~56HRC
Surface Treatment
Trivalent Chromate Plating
M
L Selection
mm
L
mm
L1
mm
d
mm
E
mm
e
mm
R
mm
r
mm
l
mm
SR
0 mm
B
mm
B1
0 mm
B2
0.0 mm
F
0 mm
T
mm
Allowable Load
kN
Mass
g
Previews
3D
Dimension
2D
Download CAD models