??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FJFNV, FJFNVC - Adjustment Pads - Antivibration Type
Bill of material
FJFNV10-75
Part No.
Material of Body
Alloy Cast Iron Class No.35 (Screw, Nut 1018 Carbon Steel)
Surface Treatment of Body
Trivalent Chromate
Material of Rubber Part
Hardness of Rubber Part
M
A
mm
L
mm
D
60 mm
T
8 mm
l1
mm
l2
mm
E
18 mm
B
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models