??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FJFNF - Adjustment Pads - Heavy Load Type - A Dimension Configurable Type
Bill of material
FJFNF16-80
Part No.
Material
1018 Steel Equivalent
Surface Treatment
Trivalent Chromate
M
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
L
mm
D
60 mm
l1
mm
l2
mm
E
mm
B
mm
Previews
3D
Dimension
2D
Download CAD models